ATO - FKH Fuseholder Series - ATO® Style - In-Line Crimp Terminal - Stackable Fuseholder

Roll Over to Zoom
  • Fuseholder for 42V PowerNet with coding for TAC fuses-links. Attachable in X - direction. Rated voltage 58V; crimp terminals
  • Fuseholder for ATO / FKS size fuses-links. Attachable in X - direction. Rated voltage 80V; crimp terminals.
  • Fuseholder for ATO / FKS size fuses-links. 90° bended solder-able tin plated contacts. Rated voltage 80V.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)VDC (V)MountingFuse TypeStockSamplesCompare
178.6152.00018080CheckOrder
178.6152.00028080CheckOrder
178.6152.002280Tuning-Fork TerminalsCheckOrder
178.6152.003280Tuning-Fork TerminalsCheck
178.6152.004280Tuning-Fork TerminalsCheckOrder
178.6152.119180Tuning-Fork TerminalsCheckOrder
178.6152.150180Tuning-Fork TerminalsCheckOrder
178.6152.150480Tuning-Fork TerminalsCheckOrder
178.6152.25018080CheckOrder
178.6191.000242CheckOrder
178.7017.00018080ATO (257)CheckOrder
178.7017.00018080ATO (257)CheckOrder