FHP1 - Glass - FHP Series

holder_mah1
Roll Over to Zoom
Constructed of tough black thermoset (UL94V0). Includes 3 springs for various fuse sizes and spring-locked, bayonet type knob. Supplied with 15" loop of 14 gauge red wire. Use with Glass SFE 7 1/2, 9, 14, 20, AGA, AGC, AGW and AGX Fuses up to 20 amps when proper spring is installed.(see part B. in image)
Property (Mouseover for details) Value
Family Fuseholders
Ampere Rating (A) 20
Package Type Boxed
    PbFree7/30/2012 RoHS7/30/2012