Glass - FHP Series - Universal Glass Style - Bayonet Knob - In-Line Wire Leaded Fuseholder

holder_mah1
Roll Over to Zoom
Constructed of tough black thermoset (UL94V0). Includes 3 springs for various fuse sizes and spring-locked, bayonet type knob. Supplied with 15" loop of 14 gauge red wire. Use with Glass SFE 7 1/2, 9, 14, 20, AGA, AGC, AGW and AGX Fuses up to 20 amps when proper spring is installed.(see part B. in image)

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyStockSamples
FHP120BoxedFuseholdersCheckOrder