Glass - FNY Series - Universal Glass Style - In-Line Wire Leaded Fuseholder

holder_mah1
     
Standard:
Constructed of weather resistant nylon. Simple “twist-lock” allows easy fuse removal and replacement. Supplied with 8" loop of 14 gauge black wire and one spring. Use with Glass SFE 4, 6, 71/2, 9, 14, 20, AGA, AGC, AGW and AGX Fuses up to 20 amps.

Heavy Duty:
Spring loaded heavy duty glass fuseholder includes AGC 30 amp fuse for GM air conditioner, heater blower motors or other heavy duty applications. Supplied with two 4" wire leads of 12 gauge orange wire.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyStockSamplesCompare
0FNY0001ZXJ
0FNY0002ZXJ
FNY120BoxedFuseholdersCheck
FNY1BP20Carded ProductFuseholdersCheckOrder
FNY2020BoxedFuseholdersCheck
FNY20BP20Carded ProductFuseholdersCheckOrder
FNY3030BoxedFuseholdersCheck
FNY30BP30Carded ProductFuseholdersCheckOrder