MAXI - MAH Series - MAXI® Style - In-Line Wire Leaded Fuseholder with Cover

MAHC0001

Supplied with two 5” leads – 6 gauge wire for up to 60 amp MAXI™ Fuse applications, this In-Line Fuseholder also provides a protective cover for harsh under-the-hood environments. Mounting hole also permits easy bulkhead installation.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyStockCompare
MAH160BoxedFuseholdersCheck
MAHC0001ZXJ