SN MEGA Series - MEGA Style - Bolt-Down - AssureLatch™ Technology Fuseholder

880014
  • High Amperage Circuit Protection for Harsh Environments 
  • Provides In-line Main or Branch Circuit Protection in Harsh or Hazardous Environments 
  • Waterproof/sealed fuse compartment provides protection from fuse corrosion in harsh environments 
  • Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads 
  • All stainless steel hardware and tin-plated 100% pure copper optimize long-term corrosion protection 
  • Allows dielectric spray on cable terminals without compromising fuse connections 
  • Cover retention ensured through integrated tether and positive secondary latches 
  • Optionally available with fuses pre-installed to OEM torque specifications
  • Max cable size: 4/0 (105mm²)

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeCompare
880014MEGA