01530016 - MINI - 153-PC Series

Roll Over to Zoom

Designed to hold the MINI® Fuse, the Printed Circuit Board Mount is an economical alternative for PCB circuit protection in a variety of applications.

Property (Mouseover for details) Value
Ampere Rating (A) 15
Fuse Type MINI (297)
Mounting Method PC Mount
VAC (V) 32
VDC (V) 32