0FHM0001 - MINI - FHM Series

Roll Over to Zoom

Used with MINI / FK1 Fuse 1 to 20A or 25A and 30A. Supplied with two 4.78" / 122mm wire leads.

The protective cover of the Splashproof Fuseholder permits use of MINI® Fuses in harsh environments.

Property (Mouseover for details) Value
Ampere Rating (A) 20
VAC (V) 32
VDC (V) 32