177.5702.0001 - Fuse Strips - 177 Series

Series: Strips Fuse Base - 177 Series      Obsolete: 2017-01-27 Questions? Contact Littelfuse Support
Fuse Base for Fuse Strips

Fuse base for fuse strips with 62mm spacing. Up to 80V.

Property (Mouseover for details) Value
Ampere Rating (A) 250
Fuse Type Strip Type
Indicating No
VAC (V) 80
VDC (V) 80