8370000000 - 837 Series

Series: 837 Questions? Contact Littelfuse Support
837_foto
Cap for Fuseholder Series:
820
821
823
Property (Mouseover for details) Value
Ampere Rating (A) 6.3
Fuse Type 5x20mm
Indicating No
Mounting Method Screw Mount
VAC (V) 250
VDC (V) 250