8550000100 - 855 Series

Series: 855 Questions? Contact Littelfuse Support
Cap for Fuseholder Series:
850
852
Property (Mouseover for details) Value
Ampere Rating (A) 12
Fuse Type 5x20mm
Indicating No
Mounting Method Panel Mount
VAC (V) 250
VDC (V) 250