8560000100 - 856 Series

Series: 856 Questions? Contact Littelfuse Support
856_foto
Roll Over to Zoom
Cap for Fuseholder Series:
851
853
Property (Mouseover for details) Value
Ampere Rating (A) 12
Fuse Type 5x20mm
Indicating No
Mounting Method Panel Mount
VAC (V) 250
VDC (V) 250