background-waves

0154.062DRL

Product Status| Activei

0154.062DRL

ACS SMF OMNI-BLOK VFA RoHS 260C .062A | Series: 154
info
The SMF Omni-Blok® Fuseholder permits quick and easy replacement of Nano SMF surface mount fuses. The fuse block and pre-installed fuse combinationcan be placed on the PC board in one efficient manufacturing operation. Fuse replacement is accomplished without exposing the PC board to the detrimental effects of solder heat.
PropertyValue
Current Rating (Continuous) in Amps
0.062
Indicating
No
Interrupt Amperage
50
interrupt Amperage (A) - 2
50
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
125
interrupt Voltage (V) -2
125
Current Rating Max (A)
0.062
Opening Time
Very Fast-Acting (FF)
I2t
0.00019
Holder Family
PC Mount
Mounting Method
Surface Mount
Resistance (Ω)
5.5
Maximum AC Voltage (V)
125
For Product Category Type
453
Maximum DC Voltage (V)
125

0154.062DRL Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0154.062DRLACS SMF OMNI-BLOK VFA RoHS 260C .062ARoHS9/1/1998NoPdf IconREACH191_Declaration_with_Pb_0154.062DRLContainsYes7/3/2012Pdf IconIPC_0154.062DRL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.