354901-GY - 354 OMNI-BLOK Series

 031
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A low profile fuse block featuring individual barriers which reinforce the fuse clips while providing greater protection against clip damage and electrical shock. The unique design permits self-alignment of clips to fuse cap. This, plus a one-piece clip/terminal assures low contact resistance. Higher current ratings have been attained using spring brass clips. With the exception of the two-pole unit, multiple pole units may be broken apart to obtain desired number of poles.

Property (Mouseover for details) Value
Ampere Rating (A) 30
Fuse Type Cylindrical
Indicating No
VAC (V) 600
VDC (V) 600
Partner ECAD Models 354901-GY
Voltage Rating (Max) 600
Mount Method Panel Mount

CSAicon CSA 6225-01 007316

cURicon cUR_IZLT8_E14721

uricon UR_IZLT2_E14721

pdficon 354 OMNI-BLOK Series Datasheet

A low profile fuse block featuring individual barriers which reinforce the fuse clips while providing greater protection against clip damage and electrical shock...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
03540901ZXGY ACS OMNI-BLOK MTG 1 POLE RoHS No 12/09/1980 PbFree No 12/09/1980 CoC_RoHS10_03540901ZXGY REACH219_Declaration_03540901ZXGY No
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.