0157.250 - 157 Series

Series: 157 Questions? Contact Littelfuse Support
Photo_Fuse157Series_LoRes
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

Littelfuse 157 series offer a solution for automated installation and replacement of miniature Nano2® surface mount fuses. Both fuse and clip combinations enable automated placement within PC Board assemblies, with the added benefits of quick and easy fuse replacement when necessary, without the risks of circuit board damage typically associated with re-soldering surface mount fuses.

Features:
  • Easy fuse replacement
  • RoHS Compliant
  • Fully compatible with RoHS/Pb-Free solder alloys and higher temperature profiles associated with leadfree assembly
  • Very Fast Acting version (157 series), available in ratings of 0.062 ~ 10 Amperes
  • Time Lag version (157T series), available in ratings of 0.375 ~ 5 Amperes


  • Applications:
  • Instrumentation
  • Base Stations
  • Telecommunications

  • Property (Mouseover for details) Value
    Ampere Rating (A) 0.25
    Fuse Type 451
    Nominal Melting I2T (A2sec) 0.01126
    Indicating No
    Mounting Method Surface Mount
    Nominal Cold Resistance (Ohms) 1.0496
    VAC (V) 125
    VDC (V) 125