150603 - 150 HV Series

Series: 150 HV Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

HV In-line fuse holder are used as a part of a wire harness assembly or where no surface is available to secure another type of mount. Is intended for use with 3AG/AB fuses with #14 lead wires. Maximum current rating are 20 amperes at 600 V.

Features:

  • High voltage applications
  • Suitable for 3AB/AB Fuses
  • Supplied with 19” loop of #14 AWG red vinyl insulated wire

Applications:

  • High voltage Power supply
  • Uninterrupted Power Supply (UPS)
  • Commercial HVAC
  •  Commercial washer and dryers
Property (Mouseover for details) Value
Ampere Rating (A) 20
Fuse Type 3AG/3AB (6.3x32mm)
Indicating No
Mounting Method In-Line
VAC (V) 600
VDC (V) 600