344602 - 344_SM Series

Series: 344_SM Questions? Contact Littelfuse Support
View Important Application Association

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

Property (Mouseover for details) Value
Ampere Rating (A) 15
Fuse Type 3AG/3AB (6.3x32mm)
Indicating Yes
Mounting Method Snap Mount
VAC (V) 14
VDC (V) 14

pdf icon Littelfuse_Circuit_Protection_Technology_Application_Matrix

With the industry’s broadest and deepest portfolio of circuit protection technologies backed by unparalleled design support, Littelfuse is the company that engineers trust to answer their most critical circuit protection questions...

pdf icon Fuseholder Selection Guide