3453LS2L - 345_ISF Series

Series: 345_ISF Questions? Contact Littelfuse Support
View Important Application Association

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

Property (Mouseover for details) Value
Ampere Rating (A) 20
Fuse Type 3AG/3AB (6.3x32mm)
Indicating No
Mounting Method Panel Mount
VAC (V) 250
VDC (V) 250

UL_IZLT2 E14721icon UR_IZLT2_E14721_9_23_13

csa CSA 6225-01 007316

pdf icon Mexico Piedras Negras ISOTS 16949

vde VDE_40001642_9_30_15

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...