background-waves

04820003ZXB

Product Status| Activei

04820003ZXB

ACS ALARM HLDR PCB MT 3 POLE | Series: 482
info
PropertyValue
Current Rating (Continuous) in Amps
15
Indicating
No
Current Rating Max (A)
15
Holder Family
Fuse Holder
Mounting Method
PC Mount
Agency Approvals
125
Maximum AC Voltage (V)
125
Fuse Type
Telecom
For Product Category Type
Alarm Indicating
Maximum DC Voltage (V)
125
Mount Method
PCB Mount

04820003ZXB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
04820003ZXBACS ALARM HLDR PCB MT 3 POLERoHS10/27/2006Pb-Free12/23/1997No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.