04820007ZXBF - 482 Series

Series: 482
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Ideal for telecommunications and control panel circuits, the 482 Series fuse holder series is designed for use with Littelfuse 481 Alarm Indicating Fuses. Each holder is designed to accept other manufacturer’s replacement fuses as well.

The fuse holder is available in three versions:

PCB Mount - 15A: Can be soldered directly to a printed circuit board. Rated up to 15 amperes. Available in single pole or gangable up to 20 poles. Fuse holder is keyed to prevent insertion of 20 ampere fuse.

Can be soldered directly to a printed circuit board. Rated up to 15 amperes. Available in single pole or gangable up to 20 poles. Fuse holder is keyed to prevent insertion of 20 ampere fuse.

Panel Mount - 20A: Available in a single pole version rated up to 20 amperes. Large leads for wire attachment.

Available in a single pole version rated up to 20 amperes. Large leads for wire attachment.

Panel Mount - 15A: 15 ampere gangable version of fuse holder is keyed to prevent insertion of 20 ampere fuse.

15 ampere gangable version of fuse holder is keyed to prevent insertion of 20 ampere fuse.
Property (Mouseover for details) Value
Ampere Rating (A) 15
Fuse Type Telecom
Indicating No
VAC (V) 125
VDC (V) 125
Current Rating (Max) 15
Voltage Rating (Max) 125
Mount Method PCB Mount
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
04820007ZXBF ACS ALARM HLDR PCB MT FLUSH 7 POLE RoHS No 10/27/2006 PbFree No 12/23/1997 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.