55900000001 - 559 Series

Series: 559
Questions? Contact Littelfuse Support
Fuse Holder 559 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Fuse Blocks for TE5/TR5 Type Fuses
Property (Mouseover for details) Value
Ampere Rating (A) 6.3
Fuse Type MICRO
Partner ECAD Models 55900000001
Voltage Rating (Max) 250
Mount Method PCB Mount
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
55900000001 ACS HOLDER FOR TR5 FUSES PC BOARD MOUNT RoHS No 01/25/2006 PbFree No 01/25/2006 CoC_RoHS10_55900000001 REACH209_Declaration_55900000001
Does not Contain IPC_55900000001
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.