56000001019 - 560 Series

Series: 560
Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Mounting
PC Board, 5.08 mm pin spacing

Materials
Holder:
  Thermoplastic, UL 94 V-0
  Polyester PCT
Metal Parts: Copper alloy; solderable tinned

Electrical Data (23oC)
Rated Voltage: 250 V
Max. Current/Power: 6.3 A/1.6 W

Soldering Heat Resistance
max. 280oC, 10 s (Wave)

Minimum Cross Section
Conducting path - 0.1 mm2

Unit Weight
0,4 g

Property (Mouseover for details) Value
Ampere Rating (A) 6.3
Fuse Type MICRO
Indicating No
VAC (V) 250
VDC (V) 250
Partner ECAD Models 56000001019
Voltage Rating (Max) 250
Mount Method PCB Mount
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
56000001019 ACS TR5/TE5 FUSEHLDR 6.3A/1.6W/4.3mm RoHS No 03/01/2005 PbFree No 07/06/2012 CoC_RoHS9_56000001019 REACH209_Declaration_Contain-_56000001019
Contains IPC_56000001019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.