Plug In Relay Sockets Series - Socket for Heavy Duty Relay

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Accepts Cole Hersee relays and standard ISO relays.Modular design featuring sockets that dovetail together and Accepts standard quick-connect terminals. Sockets are constructed of rugged glass-filled polyamide with a temperature range -40C to 85C

99025

  • Accepts RA- 70A relays
  • Use with Tyco (AMP) terminals 280756 or 280755

99026

  • Accepts RA- and RC 20 to 40A relays
  • Use with Tyco (AMP) terminals 42281 or Ark-Les 3000H112A

Access specifications, certifications, check availability and order parts below

Catalog #FormMounting MethodSamplesCompare
99025AIntegratedOrder
99025-BXAIntegratedOrder
99026Form A and Form CIntegratedOrder
99026-BXForm A and Form CIntegratedOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
99025 RELAY SOCKET 70A RoHS No PbFree No
99025-BX RELAY SOCKET 70A #7 RoHS No PbFree No
99026 RELAY SOCKET 40A RoHS No PbFree No
99026-BX RELAY SOCKET 40A #8 IF-157 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.