LFG480301SQDINR - LFG Series

LFG series 01
Roll Over to Zoom
Features and Benefits
  • Meet requirements for branch circuit protection
  • One hand release from DIN Rail (snap-to-release)
  • Universal mounting holes make for easy replacement
  • DIN Rail mountability
Property (Mouseover for details) Value
Ampere Rating (A) 30
Fuse Type Class G
Indicating No
Mounting Method Bolt-In / DIN Rail
VAC (V) 480