LFJ104001STST - LFJ1000 Series

Series: LFJ1000
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LFJ1000 solar fuse block is specifically designed for the Littelfuse SPFJ 1000 Vdc Solar Fuse. It meets UL electrical characteristic requirements and is available in multiple amperages.

Features/Benefits

  • Narrow width increases space savings
  • Range of amperages to match all SPFJ fuse options
  • Box Lug termination style accommodates a wide range of cable sizes
  • Stud-mounted option increases convenience
  • Approval for use with copper or aluminum lugs allowing for design flexibility
Property (Mouseover for details) Value
Fuse Type Solar
Indicating No
Max Amps 400
Mount Method Bolt-In
VAC (V) 1000
VDC (V) 1000
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LFJ104001STST 1000VDC HOLDER STUD TERMINAL 400A RoHS No 07/27/2011 PbFree No 07/27/2011 No
12/10/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.