SPFRHV4001ST - SPFRHV Series

Littelfuse_Solar_Fuseholder_SPFRHD
Roll Over to Zoom

Obsolete 02/2017. The SPFRHD series is specifically designed for 1000 VDC SPFR fuses ranging up to 400 A in current. It is UL Recognized to 1000 VDC.

Property (Mouseover for details) Value
Ampere Rating (A) 400
Fuse Type Solar
Indicating No
Mounting Method Bolt-In
VDC (V) 1000