background-waves

Series: LP MINI Fuse

LP MINI
Product Status| Activei
info

Low Profile MINI® 58V blade fuses perform as reliably as taller fast-acting MINI fuses. Automotive engineers use LP MINI fuses to save space and reduce weight without sacrificing circuit protection.

  • Available with ampere ratings of 5 A to 30 A
  • Interrupting rating of 1 kA at 58 V dc
  • Operate at up to 125 °C
  • Silver-plated zinc terminals
  • PA66 housings with UL flammability ratings of HB
  • Net weight 0.4 g ±15 % per fuse
  • Comply with ISO 8820-9
  • Recognized as UL 248 Special Purpose Fuses
  • Certified lead-free and RoHS compliant
  • Color coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere stamps aid identification
  • Short blades offer additional material savings in fuse box design

LP MINI Fuse Parts

FiltersFilters

LP MINI Fuse Applications

Highlights Section

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Series: LP MINI® Fuse Resources