LMIN25 - LP MINI® Fuse Series

Roll Over to Zoom
The Low Profile MINI® fuse has similar performance characteristics as the standard MINI® fuse. The lower overall height allows for more space and weight savings. The Low Profile MINI® fuse is designed to mate with tuning-fork terminals, which provides additional weight and material savings in fuse box designs by
eliminating the need for female box terminals.
Property (Mouseover for details) Value
Family Low-Profile MINI Blade Fuses
Ampere Rating (A) 25