MIN7.5PRO - MINI Series

Series: MINI Questions? Contact Littelfuse Support
mini_blade
Roll Over to Zoom
Patented and introduced in 1989 by Littelfuse to meet the OEM need to protect a greater number of circuits without utilizing more space. Features silver plated blades and Littelfuse designed industry standard color coding to indicate amp rating.
Property (Mouseover for details) Value
Family Professional Assortments / Kits
Ampere Rating (A) 7.5
Package Type Pro-Pak