813006ST - 81xxxxST Series

Series: 81xxxxST      Obsolete: 2017-02-10 Questions? Contact Littelfuse Support
breaker_812005
SAE Type I automatic reset provides protection in installations where it is not possible to manually reset a breaker because of location or safety requirements. Used primarily as a wiring harness protector in 12 volt DC automotive systems. Conforms to SAE J553C standard. Available with mounting bracket-change part number from 812 to 813, e.g. 813005ST.
Property (Mouseover for details) Value
Family Circuit Breakers
Ampere Rating (A) 6
Package Type Boxed