MRB Series - Aftermarket - Manually Resettable Circuit Breakers

Series: MRB      Obsolete 01-01-2014 Questions? Contact Littelfuse Support
breaker_mrb
Manually Resettable Circuit Breakers feature an external button to allow resetting of the device in a safe, convenient manner. SAE Type III manual reset used primarily as a wiring harness protector in heavy duty 12-Volt DC truck Systems. Meet OEM requirements. Designed to mount in ATO® style fuse blocks and panels.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyCompare
MRB10
Obsolete: 2014-01-01
10BoxedCircuit Breakers
MRB15
Obsolete: 2014-01-01
15BoxedCircuit Breakers
MRB20
Obsolete: 2014-01-01
20BoxedCircuit Breakers
MRB25
Obsolete: 2014-01-01
25BoxedCircuit Breakers
MRB30
Obsolete: 2014-01-01
30BoxedCircuit Breakers