MRB25 - MRB Series

Series: MRB      Obsolete: 2014-01-01 Questions? Contact Littelfuse Support
breaker_mrb
Roll Over to Zoom
Manually Resettable Circuit Breakers feature an external button to allow resetting of the device in a safe, convenient manner. SAE Type III manual reset used primarily as a wiring harness protector in heavy duty 12-Volt DC truck Systems. Meet OEM requirements. Designed to mount in ATO® style fuse blocks and panels.
Property (Mouseover for details) Value
Family Circuit Breakers
Ampere Rating (A) 25
Package Type Boxed