0214008. - 214 Series

Series: 214 Questions? Contact Littelfuse Support
0214Series
Roll Over to Zoom
Consisting of a heat resistant body, the fuse element stretches over the exterior of the body from end to end. The body varies in color indicating the current ratings.
Property (Mouseover for details) Value
Ampere Rating (A) 8
VDC (V) 36