151.5162.480 - ATS Series

Series: ATS Questions? Contact Littelfuse Support
ATSSeries
Roll Over to Zoom
36 VDC Torpedo-style fuse links with current rating 5A to 40A.
Property (Mouseover for details) Value
Ampere Rating (A) 8
VDC (V) 36