GBC8 - GBC Series

glassfuse
Roll Over to Zoom
A ceramic type, torpedo shaped fuse that can be currently found in many European cars. Consisting of a heat resistant body, the fuse element stretches over the exterior of the body from end to end. The body varies in color to assist in proper replacement.
Property (Mouseover for details) Value
Family GBC Ceramic Fuses
Ampere Rating (A) 8
Package Type Boxed