FKS Series - ATO® 32V Fast-Acting Automotive Copper Blade Fuse

Roll Over to Zoom

The FKS-32 is an ATO® style blade fuse rated at 32V, featuring a three part construction with copper contacts for excellent reliability in harsh environment conditions and low voltage drop. Current ratings 0.5A thru 40A. With see-through cover for easy detection of blown fuses.


  • Showing 2 items