TAC Series - ATO® 58V Fast-Acting Automotive Copper Blade Fuse

Roll Over to Zoom

The TAC is an ATO® style blade fuse rated at 58V, featuring a three part construction with copper contacts for excellent reliability in harsh environment conditions and low voltage drop. Current ratings 1A thru 40A. With see-trough cover for easy detection of blown fuses.


  • Showing 2 items