TF Series - ATO® 90V Automotive Copper Blade Fuse

Series: TF Questions? Contact Littelfuse Support
Roll Over to Zoom

The TF is an ATO® style blade fuse rated at 90V, featuring a three part construction with copper contacts for excellent reliability in harsh environment conditions and low voltage drop. Current ratings 4A thru 15A. With see-through cover for easy detection of blown fuses.


  • Showing 2 items