TOE Series - MAXI® style 58V Slo-Blo® Automotive Copper Blade Fuse

Series: TOE
Roll Over to Zoom

The TOE is a MAXI™ style fuse rated at 58V, featuring three piece design with copper contacts for excellent reliability in harsh environment conditions and low voltage drop. Current ratings 20A thru 70A. With see-through cover for easy detection of blown fuses.