293 Series Series - Auto Link PAL 293 Series Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Many Japanese automakers use 293 Series Auto Link PAL fuses as original equipment. The 32 V cartridge fuses withstand extreme temperatures while protecting circuits for alternators and starters. During tests, each of the 293 Series PAL fuses met its performance requirements when receiving 50 % of its ampere rating for 10 000 cycles when current flowed for 5 minutes and was shut off for 10 minutes. The tests were conducted while the temperature of the bolt-down cartridge fuse was 24 °C.

Features

  • Available with ampere ratings of 20 A to 100 A
  • Operate at up to 125 ○C
  • Comply with JASO 0612
  • RoHS compliant

Benefits

  • Color coding indicates ampere rating
  • Transparent covers make it easier to see when fuses blow
  • Snap securely onto terminals

Applications

  • Cars made in Japan and the United States

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (A)Voltage Rating (V)Max. Recommended Environmental Temperature (°C)SamplesCompare
0293020.MXJ2032125Order
0293030.MXJ3032125Order
0293040.MXJ4032125Order
0293050.MXJ5032125Order
0293060.MXJ6032125Order
0293070.MXJ7032125Order
0293080.MXJ8032125Order
0293100.MXJ10032125Order
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0293020.MXJ Fuse - PAL 293 ATH 32V Slow Blow 20A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0293030.MXJ Fuse - PAL 293 ATH 32V Slow Blow 30A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0293040.MXJ Fuse - PAL 293 ATH 32V Slow Blow 40A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0293050.MXJ Fuse - PAL 293 ATH 32V Slow Blow 50A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0293060.MXJ Fuse - PAL 293 ATH 32V Slow Blow 60A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0293070.MXJ Fuse - PAL 293 ATH 32V Slow Blow 70A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0293080.MXJ Fuse - PAL 293 ATH 32V Slow Blow 80A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0293100.MXJ Fuse - PAL 293 ATH 32V Slow Blow 100A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.