HEV 50A Series - HEV 50A

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

HEV 50A fuses comes in six configurations. Each version of the cylindrical high-voltage fuse protects circuits in EVs and hybrid passenger vehicles. Ask Littelfuse which configuration best meets your needs.

Features

  • Time-delayed
  • Interrupting rating of 10 kA at 275 V ac
  • Operate at up to 125 °C
  • UL Listed
  • RoHS compliant

Benefits

  • Available with blade and bolt down connects
  • Two PCB mount configurations available
  • Available as a cartridge fuse

Applications

  • EVs
  • Hybrid vehicles

Access specifications, certifications, check availability and order parts below

Catalog #StockSamples
0HEV050.ZXBD2CheckOrder
0HEV050.ZXC2CheckOrder
0HEV050.ZXISO2CheckOrder
0HEV050.ZXP2YCheckOrder
0HEV050.ZXPCB2CheckOrder
0HEV050.ZXPCBL2CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0HEV050.ZXBD2 Fuse - HEV LC 275VAC 50A, Boltdown Tabs RoHS No 05/08/2017 PbFree No 05/08/2017 CoC_RoHS10_0HEV050.ZXBD2 REACH181_Declaration_0HEV050.ZXBD2 No
05/08/2017
Does not Contain IPC_0HEV050.ZXBD2
0HEV050.ZXPCB2 Fuse - HEV LC 275VAC 50A, PCB Mount RoHS No 10/22/2017 PbFree No 10/22/2017 CoC_RoHS10_0HEV050.ZXPCB2 REACH205_Declaration_0HEV050.ZXPCB2 No
10/22/2017
Does not Contain IPC_0HEV050.ZXPCB2
0HEV050.ZXPCBL2 Fuse - HEV LC 275VAC 50A PCB 3.9mm term RoHS No 07/26/2017 PbFree No 07/26/2017 REACH_SVHC Declaration_0HEV050.ZXPCBL2 Yes
07/26/2017
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.