MINI® Shunt Series - MINI® Shunt

  • Operating Temp.: -40°C to +125°C
  • Maximum Continuous Load Rating: 20A
  • Body Material: Thermoplastic (UL 94V0 Rated)
  • Term. Material: Zinc Silver Plated

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)StockSamplesCompare
0297900.WXNV20CheckOrder