MICRO3 Shunt Series - MICRO3 Series Shunt

Roll Over to Zoom
  • Operating Temp.: -40°C to +125°C
  • Maximum Continuous Load Rating: 15A*
  • Body Material: PA66
  • Term. Material: Ag Plated Zinc Alloy

* Rating varies based on mating terminal performance

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Stock
0240009420Check