0263001. - 263 Series

Series: 263 Questions? Contact Littelfuse Support
263
Roll Over to Zoom

The PICO® II 263 Series Fuse is a specially designed 
axial leaded fuse that achieves a 250V rating in a small 
package.


Features:

  • Very fast-acting
  • Small size
  • Wide current rating range (62mA- 15A)
  • RoHS compliant 
  • Halogen-free available 
  • Wide operating temperature range
  • Low temperature rerating
  • 250V rating

ICPTest_263HF pdf

ICPTest_263L pdf

ChinaRoHS_263HF pdf

ChinaRoHS_263L pdf

ChinaRoHS_263P pdf

Littelfuse_Phils_ISO9001_102407icon Philipines ISO 90012000

PhilsISO14001Certificateicon Phils ISO 14001 2004

csa CSA_1422-01_029862

UR UR_JDYX2_E10480_9_30_14

UL_JDYX8icon CUR_JDYX8_E10480_10_30_14

JET_1896 31007 2002icon UL_NBK200416-JP1021

pdf icon Fuse 263 Datasheet

The PICO® II 263 Series Fuse is a specially designed axial leaded fuse that achieves a 250V rating in a small package...

263 Series Time Curve

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...