37011000810 - 370 Series

Series: 370 Questions? Contact Littelfuse Support
tr5_200pxl
Roll Over to Zoom

The 370 Series are TR5®, sub-miniature, fast-acting type, 250V rated fuses, designed in accordance to IEC 60127- 3.


Features:

  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Vibration resistant
  • Halogen free


CCC_2007010207240347icon CCC_2007010207240347_6_25_15

SEMKO_1012264icon SEMKO_1012264

UL_JDYX2_E67006icon UL_ JDYX2_E67006_12_20_12

cRU CUR_JDYX8_E67006_12_20_12

vde VDE_98941_2_13_14

Littelfuse_METI_JET1896 31007 2002icon METI_JET_1896_31007_2002_9_26_14

Littelfuse_KMARK_SU05001 7004icon KTL_SU05024-12001

Littelfuse_Phils_ISO9001_102407icon Philipines ISO 90012000

PhilsISO14001Certificateicon Phils ISO 14001 2004

pdf icon Fuse 370 Datasheet

The 370 Series are TR5®, Fast-Acting Fuse...

370 Series TC Curve

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...