37401000430 - 374 Series

Series: 374 Questions? Contact Littelfuse Support
tr5_200pxl
Roll Over to Zoom

The TR5® 374 Series fuses are Time–Lag 250V rated and designed in accordance to UL 248 –14.

Features:

  • Halogen free, Lead-free and RoHS compliant
  • Reduced PCB space requirements
  • Direct solderable or plug–in versions
  • Internationally approved
  • Low internal resistance
  • Shock safe casing
  • Vibration resistant
  • Available from 0.050A to 10A

Target Applications:

  • Battery Chargers
  • Consumer Electronics
  • Power supplies
  • Industrial Controllers

ICPTest_374 pdf

ChinaRoHS_374 pdf

Littelfuse_Phils_ISO9001_102407icon Philipines ISO 90012000

PhilsISO14001Certificateicon Phils ISO 14001 2004

374 100ma TC Curve

csa CSA 1422-01 051378

UL_JDYX E67006icon UL_JDYX_E67006_11_6_12

374 Series TC Curve

pdf icon Fuse 374 Datasheet

The TR5® 374 Series are time-Lag 250V rated fuses...

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...