38213150430 - 382 Series

Series: 382 Questions? Contact Littelfuse Support
tr5_200pxl
Roll Over to Zoom

The 382 Series are TR5®, time- Lag type, 250V rated fuses, with enchanced breaking capacity designed in accordance to IEC 60127 - 3.


Features:

  • Lead Free
  • 100A breaking capacity
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Vibration resistant
  • Halogen free


ICPTest_382_383 pdf

ChinaRoHS_382 pdf

Littelfuse_Phils_ISO9001_102407icon Philipines ISO 90012000

PhilsISO14001Certificateicon Phils ISO 14001 2004

382 3150ma TC Curve

JET_1896 31007 20011icon METI_JET_1896_31007_2001_9_4_14

Littelfuse_CCC_2007010207240344icon CCC_2007010207240344_5_21_15

Littelfuse_KMARK_SU05024 7002icon Littelfuse_KMARK_SU05024 7002

Littelfuse_SEMKO_608514icon SEMKO 709068

vde VDE_40018249_6_3_14

UL_JDYX2_E67006icon UL_ JDYX2_E67006_12_20_12

cRU CUR_JDYX8_E67006_12_20_12

pdf icon Fuse 382 Datasheet

The 382 Series are TR5®, time-Lag type, 250V rated fuse...

382 Series TC Curve

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...