0208.500 - 208 Series

Series: 208 Questions? Contact Littelfuse Support
208_Lo_Res

Littelfuse 208 Series 350V fast-acting fuses are available in cartridge form or with axial leads. This series provides the same performance characteristics as its 3AG counterpart, while occupying one-third the space. Sleeved fuses are available.


Features:

  • In accordance with Underwriter's Laboratories™ Standard UL 248-14
  • Fuses are board washable in most solvents
  • Available in cartridge and axial lead form and with various forming dimensions
  • RoHS compliant and lead free
Property (Mouseover for details) Value
Ampere Rating (A) 0.5
Body Glass Body(borosilicate)
Nominal Melting I2T (A2sec) 0.365
Interrupting Rating 100A@350VAC
Marking Code MX
Moisture Sensitivity Level Contact Littelfuse
Nominal Cold Resistance (Ohms) 0.265
Opening Fast-Acting (F)
Min Operating Temp °C -60
Max Operating Temp (°C) 125
Package Size 2AG (5x15mm)
VAC (V) 350

ICPTest_208 pdf

ChinaRoHS_208P__Series pdf

Littelfuse_Suzhou_CQCISO14001icon Suzhou CQC ISO 14001

Littelfuse_Suzhou_CQCISO9001 2000icon Suzhou CQC ISO 90012000 GBT 19001 2000

Littelfuse_Suzhou_ISOTS16949icon Suzhou ISOTS 16949

curus cUR_JDYX8_E10480_101211923

UR UR_JDYX2_E10480_101211923

pdf icon Fuse 208 Datasheet

Littelfuse 208 Series (2AG) 350V Fast-Acting Fuses are available in cartridge form or with axial leads...

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...