2205.375 - 2205 Series

Series: 2205 Questions? Contact Littelfuse Support
220XSeries_2AGPhoto2
Roll Over to Zoom

The 2AG Slo-Blo® Axial Leaded Fuses provide the same performance characteristics as their 3AG counterpart while occupying one-third the space.


Features:

  • In accordance with Underwriter’s Laboratories Standard UL 248-14
  • Fuses are board-washable in most solvents with thermoplastic sleeve
  • Available in axial lead form and with various lead forming dimensions
  • RoHS compliant and lead–free

Applications:

  • as supplementary protection in appliance
  • as individual protection for components or internal circuits in utilization equipment
Property (Mouseover for details) Value
Ampere Rating (A) 0.375
Body Glass Body
Nominal Melting I2T (A2sec) 0.83
Interrupting Rating 10000A@125VAC
Marking Code MX
Moisture Sensitivity Level Contact Littelfuse
Nominal Cold Resistance (Ohms) 1.1685
Opening Slo-Blo/Time Lag (T)/Time Delay
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Package Size 2AG (5x15mm)
VAC (V) 250

csa CSA_1422-01_029862

curus cUR_JDYX8_E10480_101211920

UR UR_JDYX2_E10480_101211920

Littelfuse_Suzhou_CQCISO14001icon Suzhou CQC ISO 14001

Littelfuse_Suzhou_CQCISO9001 2000icon Suzhou CQC ISO 90012000 GBT 19001 2000

Littelfuse_Suzhou_ISOTS16949icon Suzhou ISOTS 16949

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...