672 Series - 3.6 x 10mm Fast-Acting Axial Leaded/Glass Body Fuse

Roll Over to Zoom

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 874 Series. CLICK HERE For Technical Specifications.

 

Features:

  • Designed to UL/CSA 248 Standard.
  • Fast-Acting, glass body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply, and adapter applications.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
Interrupting RatingBodyMin Operating Temp °CMax Operating Temp (°C)OpeningSizeStockSamplesCompare
0672.100
Replaced By: 0874.100
0.12500.001944.84999990550A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672.125
Replaced By: 0874.125
0.1252500.002893.86199998950A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672.200
Replaced By: 0874.200
0.22500.01141.73020005250A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672.250
Replaced By: 0874.250
0.252500.02251.61199998950A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672.300
Replaced By: 0874.300
0.32500.02950.92500001250A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672.400
Replaced By: 0874.400
0.42500.06950.58399999150A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672.500
Replaced By: 0874.500
0.52500.1280.23219999750A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672.600
Replaced By: 0874.600
0.62500.2180.17649999350A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672.750
Replaced By: 0874.750
0.752500.2540.13099999750A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672.800
Replaced By: 0874.800
0.82500.3040.121550A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672001.
Replaced By: 0874001.
12500.5080.10559999950A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672002.
Replaced By: 0874002.
22502.270.03779999950A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672004.
Replaced By: 0874004.
42508.860.017450A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672005.
Replaced By: 0874005.
525015.60.014550A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672006.
Replaced By: 0874006.
6250180.013250A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672007.725025.7999990.011150A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672008.825033.2000010.008850A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
067201.5
Replaced By: 087401.5
1.52500.8840.05950000150A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
067201.6
Replaced By: 087401.6
1.62500.9650.05649999950A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0672010.1025088.50.005650A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
067202.5
Replaced By: 087402.5
2.52503.730.03420000250A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
067204.5
Replaced By: 087404.5
4.52509.770.01700000150A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
067206.3
Replaced By: 087406.3
6.325019.2999990.01250A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
067206.5
Replaced By: 087406.5
6.525021.90.011850A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder
06723.15
Replaced By: 08743.15
3.152505.950.025350A@250VACGlass Body-55125Fast-Acting (F)3.6x10mmCheckOrder